Functional Description
Initialization
Voltage Regulator Configuration
A voltage regulator is used to regulate the core voltage. The regulator can be configured to balance power consumption, wake-up time from sleep, and maximum clock speed.
Operation
Debug Operation
Configuration Change Protection
Parent topic:
SLPCTRL - Sleep Controller