Dither Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DITHERSEL[1:0] | |||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Dither Select
This bit field selects which state of the TCD cycle will benefit from the dither function. See the Dithering section.
Value | Name | Description |
---|---|---|
0x0 | ONTIMEB | On-time ramp B |
0x1 | ONTIMEAB | On-time ramp A and B |
0x2 | DEADTIMEB | Dead-time ramp B |
0x3 | DEADTIMEAB | Dead-time ramp A and B |