The ZCD can generate the following events:
Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
---|---|---|---|---|---|
Peripheral | Event | ||||
ZCDn | OUT | ZCD output level | Level | Asynchronous | Determined by the ZCD output level |
The ZCD has no event inputs. Refer to the Event System (EVSYS) section for more details regarding event types and Event System configuration.