Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RUNSTDBY | OUTEN | INVERT | ENABLE | ||||
AccessR/W | R/W | R/W | R/W | ||||
Reset0 | 0 | 0 | 0 |
Run in Standby
Writing this bit to '1
' will cause the ZCD to
remain active when the device enters Standby sleep mode.
Output Pin Enable
1
’ connects the OUT signal to a supported
pin.Invert Enable
1
’ inverts the ZCD output.ZCD Enable
1
' enables the ZCD.