Input Mode 4: Stop all Outputs, Maintain
Frequency
When Input mode 4 is used, both input A and input B will give the same
functionality. An input event will deactivate the outputs as long as the
event is active. The TCD counter will not be affected by events in this
input mode.