Status A
Name:
STATUSA
Offset:
0x00
Reset:
0x30
Access:
-
Bit
7
6
5
4
3
2
1
0
UPDIREV[3:0]
Access
R
R
R
R
Reset
0
0
1
1
Bits 7:4 – UPDIREV[3:0]: UPDI Revision
UPDI Revision
This bit field contains the revision of the current UPDI implementation.