CCL LUTn Pin Position
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LUT4 | LUT3 | LUT2 | LUT1 | LUT0 | |||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
CCL LUT 4 Signals
This bit field controls the pin positions for CCL LUT 4 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0x0 |
DEFAULT | PB3 | PB0 | PB1 | PB2 |
0x1 |
ALT1 | - | PB0 | PB1 | PB2 |
CCL LUT 3 Signals
This bit field controls the pin positions for CCL LUT 3 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0x0 |
DEFAULT | PF3 | PF0 | PF1 | PF2 |
0x1 |
- | - | - | - | - |
CCL LUT 2 Signals
This bit field controls the pin positions for CCL LUT 2 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0x0 |
DEFAULT | PD3 | PD0 | PD1 | PD2 |
0x1 |
ALT1 | PD6 | PD0 | PD1 | PD2 |
CCL LUT 1 Signals
This bit field controls the pin positions for CCL LUT 1 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0x0 |
DEFAULT | PC3 | PC0 | PC1 | PC2 |
0x1 |
ALT1 | PC6 | PC0 | PC1 | PC2 |
CCL LUT 0 Signals
This bit field controls the pin positions for CCL LUT 0 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
OUT | IN0 | IN1 | IN2 | ||
0x0 |
DEFAULT | PA3 | PA0 | PA1 | PA2 |
0x1 |
ALT1 | PA6 | PA0 | PA1 | PA2 |