Device Revision ID Register
This register is read-only and gives the device revision ID.
Name:
REVID
Offset:
0x01
Reset:
[revision ID]
Access:
-
Bit
7
6
5
4
3
2
1
0
MAJOR[3:0]
MINOR[3:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 7:4 – MAJOR[3:0]: Major revision
Major revision
This bit field contains the major revision for the device. 0x01 = A, 0x02 = B, and so on.
Bits 3:0 – MINOR[3:0]: Minor revision
Minor revision
This bit field contains the minor revision for the device. 0x00 = 0, 0x01 = 1, and so on.