Features
- Detect Zero-Crossings on High-Voltage
Alternating Signals
- Only One External Resistor
Required
- The Detector Output is Available on a
Pin
- The Polarity of the Detector Output
can be Inverted
- Interrupt Generation on:
- Rising edge
- Falling edge
- Both edges
- Event Generation: