Control B - Split Mode
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HCMP2EN | HCMP1EN | HCMP0EN | LCMP2EN | LCMP1EN | LCMP0EN | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
High byte Compare 2 Enable
High byte Compare 1 Enable
High byte Compare 0 Enable
Low byte Compare 2 Enable
Low byte Compare 1 Enable
Low byte Compare 0 Enable
Setting the LCMPnEN bit in the FRQ or PWM Waveform Generation mode of operation will override the port output register for the corresponding WOn pin.