Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RUNSTDBY | OUTEN | ENABLE | |||||
AccessR/W | R/W | R/W | |||||
Reset0 | 0 | 0 |
Run in Standby Mode
If this bit is written to ‘1
’, the DAC or the
output buffer will not automatically be disabled when the device is entering
Standby sleep mode.
Output Buffer Enable
1
’ to this bit enables the output buffer and sends the OUT
signal to a pin.DAC Enable
1
’ to this bit enables the DAC.