ZCDn Pin Position
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ZCD1 | ZCD0 | ||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Zero-Cross Detector 1 Output
This bit controls the pin position for ZCD1 output.
Value | Name | Description |
---|---|---|
0x0 |
DEFAULT | OUT on PA7 |
0x1 |
ALT1 | OUT on PC7 |
Zero-Cross Detector 0 Output
This bit controls the pin position for ZCD0 output.
Value | Name | Description |
---|---|---|
0x0 |
DEFAULT | OUT on PA7 |
0x1 |
ALT1 | OUT on PC7 |