Control B
The Control B register contains the source settings for the CRC. It is not writable when the CRCSCAN is busy, or when an NMI has been triggered.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SRC[1:0] | |||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
CRC Source
The CRCSCAN can be enabled during internal Reset initialization to verify Flash sections before letting the CPU start (see the Fuses section). If the CRCSCAN is enabled during internal Reset initialization, the SRC bit field will read out as FLASH, BOOTAPP, or BOOT when normal code execution starts (depending on the configuration).
Value | Name | Description |
---|---|---|
0x0 | FLASH | The CRC is performed on the entire Flash (boot, application code, and application data sections) |
0x1 | BOOTAPP | The CRC is performed on the boot and application code sections of Flash |
0x2 | BOOT | The CRC is performed on the boot section of Flash |
0x3 | - | Reserved |