Lock Key
Bit31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
KEY[31:24] | |||||||
AccessR | R | R | R | R | R | R | R |
Resetx | x | x | x | x | x | x | x |
Bit23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
KEY[23:16] | |||||||
AccessR | R | R | R | R | R | R | R |
Resetx | x | x | x | x | x | x | x |
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
KEY[15:8] | |||||||
AccessR | R | R | R | R | R | R | R |
Resetx | x | x | x | x | x | x | x |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
KEY[7:0] | |||||||
AccessR | R | R | R | R | R | R | R |
Resetx | x | x | x | x | x | x | x |
Lock Key
Value | Name | Description |
---|---|---|
0x5CC5C55C |
UNLOCKED | Device unlocked |
Other |
LOCKED | Device locked |