Input Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INPUTMODE[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
Input Mode
Value | Name | Description |
---|---|---|
0x0 | NONE | The input has no action |
0x1 | JMPWAIT | Stop the output, jump to the opposite compare cycle, and wait |
0x2 | EXECWAIT | Stop the output, execute the opposite compare cycle, and wait |
0x3 | EXECFAULT | Stop the output, execute the opposite compare cycle while the Fault is active |
0x4 | FREQ | Stop all outputs, maintain the frequency |
0x5 | EXECDT | Stop all outputs, execute dead-time while the Fault is active |
0x6 | WAIT | Stop all outputs, jump to the next compare cycle, and wait |
0x7 | WAITSW | Stop all outputs, wait for software action |
0x8 | EDGETRIG | Stop the output on the edge, jump to the next compare cycle |
0x9 | EDGETRIGFREQ | Stop the output on the edge, maintain the frequency |
0xA | LVLTRIGFREQ | Stop the output at level, maintain the frequency |