The figure below shows the AVR® DA devices,
laying out pin count variants and memory sizes:
- Vertical migration is possible
without code modification, as these devices are fully pin and feature
compatible
- Horizontal migration to the left
reduces the pin count, and therefore, the available features
Figure 1. AVR®
DA Family
Overview
Devices with different Flash memory sizes typically also have different
SRAM.
The name of a device in the AVR® DA family
is decoded as follows:
Figure 2. AVR®
DA Device
Designations