Auto-Baud Window
Size
These bits control
the tolerance for the difference between the baud rates between the two
synchronizing devices when using Lin Constrained Auto-baud mode. The tolerance is
based on the number of baud samples between every two bits. When baud rates are
identical, there must be 32 baud samples between each bit pair since each bit is
sampled 16 times.
Value | Name | Description |
---|
0x00 |
WDW0 |
32±6
(18% tolerance) |
0x01 |
WDW1 |
32±5
(15% tolerance) |
0x02 |
WDW2 |
32±7
(21% tolerance) |
0x03 |
WDW3 |
32±8
(25% tolerance) |