TCDn Pin Position
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TCD0[2:0] | |||||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
TCD0 Signals
This bit field controls the pin positions for TCD0 signals.
Value | Name | Description | |||
---|---|---|---|---|---|
WOA | WOB | WOC | WOD | ||
0x0 |
DEFAULT | PA4 | PA5 | PA6 | PA7 |
0x1 |
ALT1 | PB4 | PB5 | - | - |
0x2 |
ALT2 | PF0 | PF1 | PF2 | PF3 |
Other |
- | Reserved |