Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
fPLLIN | PLL input frequency range | 16 | — | 24 | MHz | |
fPLLOUT | PLL output frequency range | 32 | — | 48 | MHz | |
tPLLST | PLL lock time | — | 10 | — | μs | |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. |