Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WINSEL[1:0] | |||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Window Selection Mode
This bit field selects the AC connected to the current comparator in Window mode.
Value | Name | Description |
---|---|---|
0x0 | DISABLED | Window function disabled |
0x1 | UPSEL1 | Windows enabled, with ACn+1 connected |
0x2 | UPSEL2 | Windows enabled, with ACn+2 connected |
0x3 | - | Reserved |