LUT n Control C

Name:
LUTnCTRLC
Offset:
0x0A + n*0x04 [n=0..5]
Reset:
0x00
Access:
Enable-Protected
Bit76543210
INSEL2[3:0]
AccessR/WR/WR/WR/W
Reset0000

Bits 3:0 – INSEL2[3:0]: LUT n Input 2 Source Selection

LUT n Input 2 Source Selection

These bits select the source for input 2 of LUT n.

Value Name Description
0x0 MASK Masked input
0x1 FEEDBACK Feedback input
0x2 LINK Output from LUT[n+1] as input source
0x3 EVENTA Event A as input source
0x4 EVENTB Event B as input source
0x5 IN2 IN2 input source
0x6 AC2 AC2 OUT input source
0x7 ZCD2 ZCD2 OUT input source
0x8 USART2 USART2 TXD input source
0x9 SPI0 SPI0 SCK input source
0xA TCA0 TCA0 WO2 input source
0xB TCA1 TCA1 WO2 input source
0xC TCB2 TCB2 WO input source
0xD TCD0 TCD0 WOC input source
Other - Reserved