Interrupt Vector with Priority Level 1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LVL1VEC[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Interrupt Vector with Priority Level 1
This bit field contains the number of the single vector with
increased priority level 1 (LVL1). If this bit field has the value
0x00
, no vector has LVL1. Consequently, the LVL1 interrupt
is disabled.