The analog input pins and the VREF pin (AINx and VREFA) are configured in the I/O Pin Controller (PORT).
To reduce power consumption, the digital input buffer has to be disabled on the pins used as inputs for ADC. This is configured by the I/O Pin Controller (PORT).