Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SAMPNUM[2:0] | |||||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Sample Accumulation Number Select
This bit field selects how many consecutive ADC sampling results are
accumulated automatically. When this bit field is written to a value greater
than 0x0
, the according number of consecutive ADC sampling
results are accumulated into the ADC Result (ADCn.RES) register.
Value | Name | Description |
---|---|---|
0x0 | NONE | No accumulation |
0x1 | ACC2 | 2 results accumulated |
0x2 | ACC4 | 4 results accumulated |
0x3 | ACC8 | 8 results accumulated |
0x4 | ACC16 | 16 results accumulated |
0x5 | ACC32 | 32 results accumulated |
0x6 | ACC64 | 64 results accumulated |
0x7 | ACC128 | 128 results accumulated |