An input event in Input mode 3 will stop the output signal and start executing the opposite dead-time and on-time repetitively, as long as the Fault/input is active. When the input is released, the ongoing dead-time and/or on-time will finish, and then the normal flow will start.
If Input mode 3 is used on input B, an event will only affect if the TCD is in dead-time B or on-time B.