Interrupt Flags
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TRIGB | TRIGA | OVF | |||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Trigger B Interrupt Flag
The Trigger B Interrupt (TRIGB) flag is set on a Trigger B or Capture
B condition. The flag is cleared by writing a ‘1
’ to its bit
location.
Trigger A Interrupt Flag
The Trigger A Interrupt (TRIGA) flag is set on a Trigger A or Capture
A condition. The flag is cleared by writing a ‘1
’ to its bit
location.
Overflow Interrupt Flag
The Overflow Flag (OVF) is set at the end of a TCD cycle. The flag is
cleared by writing a ‘1
’ to its bit location.