Control Register E Set - Normal Mode
Use this register instead of a Read-Modify-Write (RMW) to set individual bits by
writing a ‘1
’ to its bit location.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMD[1:0] | LUPD | DIR | |||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
Command
This bit field is used for software control of update, restart, and Reset of the
timer/counter. The command bit field is always read as ‘0
’.
Value | Name | Description |
---|---|---|
0x0 | NONE | No command |
0x1 | UPDATE | Force update |
0x2 | RESTART | Force restart |
0x3 | RESET | Force hard Reset (ignored if the timer/counter is enabled) |
Lock Update
Locking the update ensures that all buffers are valid before an update is performed.
Value | Description |
---|---|
0 | The buffered registers are updated as soon as an UPDATE condition has occurred |
1 | No update of the buffered registers is performed, even though an UPDATE condition has occurred. This setting will not prevent an update issued by the Command bit field. |
Counter Direction
Normally this bit is controlled in hardware by the Waveform Generation mode or by event actions, but can also be changed from the software.
Value | Description |
---|---|
0 | The counter is counting up (incrementing) |
1 | The counter is counting down (decrementing) |