Fault Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMPDEN | CMPCEN | CMPBEN | CMPAEN | CMPD | CMPC | CMPB | CMPA |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Compare Enable
These bits enable the waveform from compare as the output on the pin.
Compare Value
These bits set the default state of the compare waveform output.