Interrupt Flag
Name:
INTFLAGS
Offset:
0x07
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
INT5
INT4
INT3
INT2
INT1
INT0
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bits 0, 1, 2, 3, 4, 5 – INT: Interrupt Flag
Interrupt Flag
The INTn flag is set when the LUTn output change matches the Interrupt Sense mode as defined in CCL.INTCTRLn. Writing a ‘
1
’ to this flag’s bit location will clear the flag.