ASI Reset Request

A Reset is signalized to the System when writing the Reset signature to this register.
Name:
ASI_RESET_REQ
Offset:
0x08
Reset:
0x00
Access:
-
Bit76543210
RSTREQ[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – RSTREQ[7:0]: Reset Request

Reset Request

The UPDI will not be reset when issuing a System Reset from this register.

ValueNameDescription
0x00 RUN Clear Reset condition
0x59 RESET Normal Reset
Other - Reserved