Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HTLLEN | PMODE[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
High-Temperature Low Leakage Enable
This bit controls whether the current leakage is reduced or not when operating at temperatures above 70°C.
0
’.1
’.Value | Name | Description |
---|---|---|
0 | OFF | High-temperature low leakage disabled(1) |
1 | ON | High-temperature low leakage enabled(2,3) |
Power Mode Select
This bit field controls the drive strength of the voltage regulator.
Value | Name | Description |
---|---|---|
0x0 | AUTO | The regulator will run with maximum performance in active/idle mode unless the 32.768 kHz oscillator source is selected. Power saving in deep sleep modes. |
0x1 | FULL | Maximum performance voltage regulator drive strength in all modes. Faster start-up from sleep modes. |
Other | - | Reserved |