Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | CLKSEL[2:0] | ENABLE | |||||
0x01 | CTRLB | 7:0 | CMP2EN | CMP1EN | CMP0EN | ALUPD | WGMODE[2:0] | |||
0x02 | CTRLC | 7:0 | CMP2OV | CMP1OV | CMP0OV | |||||
0x03 | CTRLD | 7:0 | SPLITM | |||||||
0x04 | CTRLECLR | 7:0 | CMD[1:0] | LUPD | DIR | |||||
0x05 | CTRLESET | 7:0 | CMD[1:0] | LUPD | DIR | |||||
0x06 | CTRLFCLR | 7:0 | CMP2BV | CMP1BV | CMP0BV | PERBV | ||||
0x07 | CTRLFSET | 7:0 | CMP2BV | CMP1BV | CMP0BV | PERBV | ||||
0x08 |
Reserved | |||||||||
0x09 | EVCTRL | 7:0 | EVACTB[2:0] | CNTBEI | EVACTA[2:0] | CNTAEI | ||||
0x0A | INTCTRL | 7:0 | CMP2 | CMP1 | CMP0 | OVF | ||||
0x0B | INTFLAGS | 7:0 | CMP2 | CMP1 | CMP0 | OVF | ||||
0x0C ... 0x0D |
Reserved | |||||||||
0x0E | DBGCTRL | 7:0 | DBGRUN | |||||||
0x0F | TEMP | 7:0 | TEMP[7:0] | |||||||
0x10 ... 0x1F |
Reserved | |||||||||
0x20 | CNT | 7:0 | CNT[7:0] | |||||||
15:8 | CNT[15:8] | |||||||||
0x22 ... 0x25 |
Reserved | |||||||||
0x26 | PER | 7:0 | PER[7:0] | |||||||
15:8 | PER[15:8] | |||||||||
0x28 | CMP0 | 7:0 | CMP[7:0] | |||||||
15:8 | CMP[15:8] | |||||||||
0x2A | CMP1 | 7:0 | CMP[7:0] | |||||||
15:8 | CMP[15:8] | |||||||||
0x2C | CMP2 | 7:0 | CMP[7:0] | |||||||
15:8 | CMP[15:8] | |||||||||
0x2E ... 0x35 |
Reserved | |||||||||
0x36 | PERBUF | 7:0 | PERBUF[7:0] | |||||||
15:8 | PERBUF[15:8] | |||||||||
0x38 | CMP0BUF | 7:0 | CMPBUF[7:0] | |||||||
15:8 | CMPBUF[15:8] | |||||||||
0x3A | CMP1BUF | 7:0 | CMPBUF[7:0] | |||||||
15:8 | CMPBUF[15:8] | |||||||||
0x3C | CMP2BUF | 7:0 | CMPBUF[7:0] | |||||||
15:8 | CMPBUF[15:8] |