Status
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWMACTB | PWMACTA | CMDRDY | ENRDY | ||||
AccessR/W | R/W | R | R | ||||
Reset0 | 0 | 0 | 0 |
PWM Activity on B
This bit is set by hardware each time the WOB output toggles from
‘0
’ to ‘1
’ or from ‘1
’ to
‘0
’.
This status bit must be cleared by software by writing a ‘1
’ to
it before new PWM activity can be detected.
PWM Activity on A
This bit is set by hardware each time the WOA output toggles from
‘0
’ to ‘1
’ or from ‘1
’ to
‘0
’.
This status bit must be cleared by software by writing a ‘1
’ to
it before new PWM activity can be detected.
Command Ready
This status bit tells when a command is synced to the TCD domain, and the system is ready to receive new commands.
1
’ and writing to the TCDn.CMPBCLRH
register.Enable Ready
This status bit tells when the ENABLE value in TCDn.CTRLA is synced to the TCD domain and is ready to be written to again.
0
’.