Control C
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PRESC[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
Prescaler
This bit field defines the division factor from the peripheral clock (CLK_PER) to the ADC clock (CLK_ADC).
Value | Name | Description |
---|---|---|
0x0 | DIV2 | CLK_PER divided by 2 |
0x1 | DIV4 | CLK_PER divided by 4 |
0x2 | DIV8 | CLK_PER divided by 8 |
0x3 | DIV12 | CLK_PER divided by 12 |
0x4 | DIV16 | CLK_PER divided by 16 |
0x5 | DIV20 | CLK_PER divided by 20 |
0x6 | DIV24 | CLK_PER divided by 24 |
0x7 | DIV28 | CLK_PER divided by 28 |
0x8 | DIV32 | CLK_PER divided by 32 |
0x9 | DIV48 | CLK_PER divided by 48 |
0xA | DIV64 | CLK_PER divided by 64 |
0xB | DIV96 | CLK_PER divided by 96 |
0xC | DIV128 | CLK_PER divided by 128 |
0xD | DIV256 | CLK_PER divided by 256 |
Other | - | Reserved |