0x0000 |
VPORTA |
Virtual Port A |
X |
X |
X |
0x0004 |
VPORTB |
Virtual Port B |
|
|
X |
0x0008 |
VPORTC |
Virtual Port C |
X |
X |
X |
0x000C |
VPORTD |
Virtual Port D |
X |
X |
X |
0x0010 |
VPORTE |
Virtual Port E |
|
|
X |
0x0014 |
VPORTF |
Virtual Port F |
X |
X |
X |
0x001C |
GPR |
General Purpose Registers |
X |
X |
X |
0x0030 |
CPU |
CPU |
X |
X |
X |
0x0040 |
RSTCTRL |
Reset Controller |
X |
X |
X |
0x0050 |
SLPCTRL |
Sleep Controller |
X |
X |
X |
0x0060 |
CLKCTRL |
Clock Controller |
X |
X |
X |
0x0080 |
BOD |
Brown-out Detector |
X |
X |
X |
0x00A0 |
VREF |
Voltage Reference |
X |
X |
X |
0x0100 |
WDT |
Watchdog Timer |
X |
X |
X |
0x0110 |
CPUINT |
Interrupt Controller |
X |
X |
X |
0x0120 |
CRCSCAN |
Cyclic Redundancy Check Memory Scan |
X |
X |
X |
0x0140 |
RTC |
Real-Time Counter |
X |
X |
X |
0x01C0 |
CCL |
Configurable Custom Logic |
X |
X |
X |
0x0200 |
EVSYS |
Event System |
X |
X |
X |
0x0400 |
PORTA |
Port A Configuration |
X |
X |
X |
0x0420 |
PORTB |
Port B Configuration |
|
|
X |
0x0440 |
PORTC |
Port C Configuration |
X |
X |
X |
0x0460 |
PORTD |
Port D Configuration |
X |
X |
X |
0x0480 |
PORTE |
Port E Configuration |
|
|
X |
0x04A0 |
PORTF |
Port F Configuration |
X |
X |
X |
0x05E0 |
PORTMUX |
Port Multiplexer |
X |
X |
X |
0x0600 |
ADC0 |
Analog-to-Digital Converter 0 |
X |
X |
X |
0x0680 |
AC0 |
Analog Comparator 0 |
X |
X |
X |
0x0688 |
AC1 |
Analog Comparator 1 |
X |
X |
X |
0x0690 |
AC2 |
Analog Comparator 2 |
X |
X |
X |
0x06A0 |
DAC0 |
Digital-to-Analog converter 0 |
X |
X |
X |
0x06C0 |
ZCD0 |
Zero-Cross Detector 0 |
X |
X |
X |
0x06C8 |
ZCD1 |
Zero-Cross Detector 1 |
|
|
X |
0x07C0 |
PTC |
Peripheral Touch Controller |
X |
X |
X |
0x0800 |
USART0 |
Universal Synchronous Asynchronous Receiver Transmitter
0 |
X |
X |
X |
0x0820 |
USART1 |
Universal Synchronous Asynchronous Receiver Transmitter
1 |
X |
X |
X |
0x0840 |
USART2 |
Universal Synchronous Asynchronous Receiver Transmitter
2 |
X |
X |
X |
0x0860 |
USART3 |
Universal Synchronous Asynchronous Receiver Transmitter
3 |
|
|
X |
0x0880 |
USART4 |
Universal Synchronous Asynchronous Receiver Transmitter
4 |
|
|
X |
0x0900 |
TWI0 |
Two-Wire Interface 0 |
X |
X |
X |
0x0920 |
TWI1 |
Two-Wire Interface 1 |
|
X |
X |
0x0940 |
SPI0 |
Serial Peripheral Interface 0 |
X |
X |
X |
0x0960 |
SPI1 |
Serial Peripheral Interface 1 |
X |
X |
X |
0x0A00 |
TCA0 |
Timer/Counter Type A instance 0 |
X |
X |
X |
0x0A40 |
TCA1 |
Timer/Counter Type A instance 1 |
|
|
X |
0x0B00 |
TCB0 |
Timer/Counter Type B instance 0 |
X |
X |
X |
0x0B10 |
TCB1 |
Timer/Counter Type B instance 1 |
X |
X |
X |
0x0B20 |
TCB2 |
Timer/Counter Type B instance 2 |
X |
X |
X |
0x0B30 |
TCB3 |
Timer/Counter Type B instance 3 |
|
|
X |
0x0B80 |
TCD0 |
Timer/Counter Type D instance 0 |
X |
X |
X |
0x0F00 |
SYSCFG |
System Configuration |
X |
X |
X |
0x1000 |
NVMCTRL |
Nonvolatile Memory Controller |
X |
X |
X |