Low Byte Timer Counter Register - Split Mode

The TCAn.LCNT register contains the counter value for the low byte timer. CPU and UPDI write access has priority over count, clear or reload of the counter.

Name:
LCNT
Offset:
0x20
Reset:
0x00
Access:
-
Bit76543210
LCNT[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – LCNT[7:0]: Counter Value for Low Byte Timer

Counter Value for Low Byte Timer

This bit field defines the counter value of the low byte timer.