Window Comparator Low Threshold
This register is the 16-bit low threshold for the digital comparator monitoring the Result (ADCn.RES) register. The data format must be according to the Conversion mode and left/right adjustment setting.
The ADCn.WINLTH and ADCn.WINLTL register pair represents the 16-bit
value, ADCn.WINLT. The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01
.
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
WINLT[15:8] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WINLT[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Window Comparator Low Threshold High Byte
This bit field holds the MSB of the 16-bit register.
Window Comparator Low Threshold Low Byte
This bit field holds the LSB of the 16-bit register.