Status

Name:
STATUS
Offset:
0x07
Reset:
0x00
Access:
-
Bit76543210
RUN
AccessR
Reset0

Bit 0 – RUN: Run

Run

When the counter is running, this bit is set to ‘1’. When the counter is stopped, this bit is cleared to ‘0’.

The bit is read-only and cannot be set by UPDI.