Interrupt Control
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INTMODE[1:0] | |||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Interrupt Mode
Writing to these bits selects which edge(s) of the ZCD OUT signal will trigger the ZCD interrupt request.
Value | Name | Description |
---|---|---|
0x0 | NONE | No interrupt |
0x1 | RISING | Interrupt on rising OUT signal |
0x2 | FALLING | Interrupt on falling OUT signal |
0x3 | BOTH | Interrupt on both rising and falling OUT signal |