Ordering Code | Flash/SRAM |
Pin Count |
Package Type |
Supply Voltage |
Temperature Range |
Carrier Type |
---|---|---|---|---|---|---|
AVR32DA48T-E/6LX | 32 KB/4 KB | 48 | VQFN | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR32DA48T-E/PT | 32 KB/4 KB | 48 | TQFP | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR32DA32T-E/RXB | 32 KB/4 KB | 32 | VQFN | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR32DA32T-E/PT | 32 KB/4 KB | 32 | TQFP | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR32DA28T-E/SS | 32 KB/4 KB | 28 | SSOP | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR32DA28T-E/SO | 32 KB/4 KB | 28 | SOIC | 1.8-5.5V | -40°C to +125°C | Tape & Reel |
AVR32DA48T-I/6LX | 32 KB/4 KB | 48 | VQFN | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR32DA48T-I/PT | 32 KB/4 KB | 48 | TQFP | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR32DA32T-I/RXB | 32 KB/4 KB | 32 | VQFN | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR32DA32T-I/PT | 32 KB/4 KB | 32 | TQFP | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR32DA28T-I/SS | 32 KB/4 KB | 28 | SSOP | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR32DA28T-I/SO | 32 KB/4 KB | 28 | SOIC | 1.8-5.5V | -40°C to +85°C | Tape & Reel |
AVR32DA48-E/6LX | 32 KB/4 KB | 48 | VQFN | 1.8-5.5V | -40°C to +125°C | Tray |
AVR32DA48-E/PT | 32 KB/4 KB | 48 | TQFP | 1.8-5.5V | -40°C to +125°C | Tray |
AVR32DA32-E/RXB | 32 KB/4 KB | 32 | VQFN | 1.8-5.5V | -40°C to +125°C | Tray |
AVR32DA32-E/PT | 32 KB/4 KB | 32 | TQFP | 1.8-5.5V | -40°C to +125°C | Tray |
AVR32DA28-E/SS | 32 KB/4 KB | 28 | SSOP | 1.8-5.5V | -40°C to +125°C | Tube |
AVR32DA28-E/SO | 32 KB/4 KB | 28 | SOIC | 1.8-5.5V | -40°C to +125°C | Tube |
AVR32DA28-E/SP | 32 KB/4 KB | 28 | SPDIP | 1.8-5.5V | -40°C to +125°C | Tube |
AVR32DA48-I/6LX | 32 KB/4 KB | 48 | VQFN | 1.8-5.5V | -40°C to +85°C | Tray |
AVR32DA48-I/PT | 32 KB/4 KB | 48 | TQFP | 1.8-5.5V | -40°C to +85°C | Tray |
AVR32DA32-I/RXB | 32 KB/4 KB | 32 | VQFN | 1.8-5.5V | -40°C to +85°C | Tray |
AVR32DA32-I/PT | 32 KB/4 KB | 32 | TQFP | 1.8-5.5V | -40°C to +85°C | Tray |
AVR32DA28-I/SS | 32 KB/4 KB | 28 | SSOP | 1.8-5.5V | -40°C to +85°C | Tube |
AVR32DA28-I/SO | 32 KB/4 KB | 28 | SOIC | 1.8-5.5V | -40°C to +85°C | Tube |
AVR32DA28-I/SP | 32 KB/4 KB | 28 | SPDIP | 1.8-5.5V | -40°C to +85°C | Tube |
To order or obtain information, for example on pricing or delivery, refer to the factory, or the listed sales office.