Output Value
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUT[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Output Value
This configuration only affects when the output driver (PORTx.DIR) is enabled for the corresponding pin.
The table below shows the available configuration for each bit n in this bit field.
Value | Description |
---|---|
0 | The pin n (Pxn) output is driven low |
1 | The Pxn output is driven high |