Operating conditions:
|
|||||||
---|---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ.✝ | Max. 85°C | Max. 125°C | Unit | Conditions |
IDD | Active power consumption | — | 4.4 | 5.3 | 5.3 | mA | OSCHF = 24 MHz |
— | 1.1 | 1.3 | 1.3 | mA | OSCHF = 4 MHz | ||
— | 6 | 19 | 42 | μA | OSC32K = 32.768 kHz | ||
— | 4.2 | 5 | 5 | mA | EXTCLK = 24 MHz | ||
— | 870 | 1300 | 1300 | μA | EXTCLK = 4 MHz | ||
— | 8.5 | 25 | 35 | μA |
XOSC32K = 32.768 kHz, XOSC32KCTRLA.LPMODE = |
||
— | 6.6 | 25 | 35 | μA |
XOSC32K = 32.768 kHz, XOSC32KCTRLA.LPMODE = |
||
IDD_IDLE | Idle power consumption | — | 2.15 | 2.7 | 2.7 | mA | OSCHF = 24 MHz |
— | 620 | 800 | 850 | μA | OSCHF = 4 MHz | ||
— | 3 | 19 | 40 | μA | OSC32K = 32.768 kHz | ||
— | 1.9 | 2.4 | 2.45 | mA | EXTCLK = 24 MHz | ||
— | 460 | 850 | 850 | μA | EXTCLK = 4 MHz | ||
— | 5.5 | 22 | 30 | μA |
XOSC32K = 32.768 kHz, XOSC32KCTRLA.LPMODE = |
||
— | 3.6 | 22 | 30 | μA |
XOSC32K = 32.768 kHz, XOSC32KCTRLA.LPMODE = |
||
IDD_BASE | Minimum power consumption in different sleep modes | — | 0.65 | 9 | 32 | μA |
Power-Down or Standby mode, all peripherals disabled, VREGCTRL.PMODE = |
— | 160 | 220 | 240 | μA |
Power-Down mode, all peripherals disabled, VREGCTRL.PMODE = |
||
— | 0.9 | 6.8 | 14.1 | μA |
Power-Down mode, VREGCTRL.PMODE = VREGCTRL.HTLLEN = |
||
IRST | Reset power consumption | — | 165 | 220 | 220 | μA | RESET pulled to GND |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. |