In Four Ramp mode, the TCD cycle follows this pattern:
- 1.A TCD cycle begins with the TCD
counter counting up from zero until it reaches the CMPASET value, and resets to
zero.
- 2.The counter counts up until it
reaches the CMPACLR value and resets to zero.
- 3.The counter counts up until it
reaches the CMPBSET value and resets to zero.
- 4.The counter counts up until it
reaches the CMPBCLR value and ends the TCD cycle by resetting it to zero.
The TCD cycle period is given by:
TTCD_cycle=(CMPASET+1)+(CMPACLR+1)+(CMPBSET+1)+(CMPBCLR+1)fCLK_TCD_CNT
Figure 1. Four Ramp Mode
There are no restrictions regarding the compare values because there are no dependencies
between them.
In Four Ramp mode, it is not possible to get overlapping outputs without using the
override feature.