The AC has one positive input and one negative input. The output of the
comparator is ‘1
’ when the difference between the positive and the
negative input voltage is positive, and ‘0
’ otherwise. This output is
available on the output pin (OUT) through a logic XOR gate. This allows the inversion of
the OUT pin when the INVERT bit in the MUX Control (ACn.MUXCTRL) register is
‘1
’.
To avoid random output and set a specific level on the OUT pin during the ACn initialization, the INITVAL bit in the same register is used.