TCAn Pin Position
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TCA1[2:0] | TCA0[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
TCA1 Signals
This bit field controls the pin positions for TCA1 signals.
Value | Name | Description | |||||
---|---|---|---|---|---|---|---|
WO0 | WO1 | WO2 | WO3 | WO4 | WO5 | ||
0x0 |
PORTB | PB0 | PB1 | PB2 | PB3 | PB4 | PB5 |
0x1 |
PORTC | PC4 | PC5 | PC6 | - | - | - |
0x2 |
PORTE | PE4 | PE5 | PE6 | - | - | - |
Other |
- | Reserved |
TCA0 Signals
This bit field controls the pin positions for TCA0 signals.
Value | Name | Description | |||||
---|---|---|---|---|---|---|---|
WO0 | WO1 | WO2 | WO3 | WO4 | WO5 | ||
0x0 |
PORTA | PA0 | PA1 | PA2 | PA3 | PA4 | PA5 |
0x1 |
PORTB | PB0 | PB1 | PB2 | PB3 | PB4 | PB5 |
0x2 |
PORTC | PC0 | PC1 | PC2 | PC3 | PC4 | PC5 |
0x3 |
PORTD | PD0 | PD1 | PD2 | PD3 | PD4 | PD5 |
0x4 |
PORTE | PE0 | PE1 | PE2 | PE3 | PE4 | PE5 |
0x5 |
PORTF | PF0 | PF1 | PF2 | PF3 | PF4 | PF5 |
Other |
- | Reserved |