Symbol | Parameter | VCC = 1.8 - 5.5V | VCC = 2.7 - 5.5V | VCC = 4.5 - 5.5V | Units | |||
---|---|---|---|---|---|---|---|---|
Min. | Max. | Min. | Max. | Min. | Max. | |||
1/tCLCL | Clock Frequency | 0 | 4 | 0 | 8 | 0 | 12 | MHz |
tCLCL | Clock Period | 250 | 125 | 83 | ns | |||
tCHCX | High Time | 100 | 50 | 33 | ns | |||
tCLCX | Low Time | 100 | 50 | 33 | ns | |||
tCLCH | Rise Time | 2.0 | 1 | 0.6 | μs | |||
tCHCL | Fall Time | 2.0 | 1 | 0.6 | μs | |||
ΔtCLCL | Change in period from one clock cycle to the next | 2 | 2 | 2 | % |