For standard crystal and resonator frequencies, the most
commonly used baud rates for asynchronous operation can be generated by using the UBRRn
settings as listed in the table below.
UBRRn values which yield an actual baud rate
differing less than 0.5% from the target baud rate, are bold in the table. Higher error
ratings are acceptable, but the Receiver will have less noise resistance when the error
ratings are high, especially for large serial frames (see also section Asynchronous
Operational Range). The error values are calculated using the following
equation:
Error[%] = (BaudRateClosest MatchBaudRate−1)2 100%
Table 1. Examples of UBRRn Settings for Commonly Used Oscillator Frequencies
Baud Rate [bps] |
fosc = 1.0000MHz |
fosc = 1.8432MHz |
fosc = 2.0000MHz |
U2X0 = 0 |
U2X0 = 1 |
U2X0 = 0 |
U2X0 = 1 |
U2X0 = 0 |
U2X0 = 1 |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
2400 |
25 |
0.2% |
51 |
0.2% |
47 |
0.0% |
95 |
0.0% |
51 |
0.2% |
103 |
0.2% |
4800 |
12 |
0.2% |
25 |
0.2% |
23 |
0.0% |
47 |
0.0% |
25 |
0.2% |
51 |
0.2% |
9600 |
6 |
-7.0% |
12 |
0.2% |
11 |
0.0% |
23 |
0.0% |
12 |
0.2% |
25 |
0.2% |
14.4k |
3 |
8.5% |
8 |
-3.5% |
7 |
0.0% |
15 |
0.0% |
8 |
-3.5% |
16 |
2.1% |
19.2k |
2 |
8.5% |
6 |
-7.0% |
5 |
0.0% |
11 |
0.0% |
6 |
-7.0% |
12 |
0.2% |
28.8k |
1 |
8.5% |
3 |
8.5% |
3 |
0.0% |
7 |
0.0% |
3 |
8.5% |
8 |
-3.5% |
38.4k |
1 |
-18.6% |
2 |
8.5% |
2 |
0.0% |
5 |
0.0% |
2 |
8.5% |
6 |
-7.0% |
57.6k |
0 |
8.5% |
1 |
8.5% |
1 |
0.0% |
3 |
0.0% |
1 |
8.5% |
3 |
8.5% |
76.8k |
– |
– |
1 |
-18.6% |
1 |
-25.0% |
2 |
0.0% |
1 |
-18.6% |
2 |
8.5% |
115.2k |
– |
– |
0 |
8.5% |
0 |
0.0% |
1 |
0.0% |
0 |
8.5% |
1 |
8.5% |
230.4k |
– |
– |
– |
– |
– |
– |
0 |
0.0% |
– |
– |
– |
– |
250k |
– |
– |
– |
– |
– |
– |
– |
– |
– |
– |
0 |
0.0% |
Max.(1) |
62.5kbps |
125kbps |
115.2kbps |
230.4kbps |
125kbps |
250kbps |
Note: 1. UBRRn = 0, Error = 0.0%
Table 2. Examples of UBRRn Settings for
Commonly Used Oscillator Frequencies
Baud Rate [bps] |
fosc = 3.6864MHz |
fosc = 4.0000MHz |
fosc = 7.3728MHz |
U2X0 = 0 |
U2X0 = 1 |
U2X0 = 0 |
U2X0 = 1 |
U2X0 = 0 |
U2X0 = 1 |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
2400 |
95 |
0.0% |
191 |
0.0% |
103 |
0.2% |
207 |
0.2% |
191 |
0.0% |
383 |
0.0% |
4800 |
47 |
0.0% |
95 |
0.0% |
51 |
0.2% |
103 |
0.2% |
95 |
0.0% |
191 |
0.0% |
9600 |
23 |
0.0% |
47 |
0.0% |
25 |
0.2% |
51 |
0.2% |
47 |
0.0% |
95 |
0.0% |
14.4k |
15 |
0.0% |
31 |
0.0% |
16 |
2.1% |
34 |
-0.8% |
31 |
0.0% |
63 |
0.0% |
19.2k |
11 |
0.0% |
23 |
0.0% |
12 |
0.2% |
25 |
0.2% |
23 |
0.0% |
47 |
0.0% |
28.8k |
7 |
0.0% |
15 |
0.0% |
8 |
-3.5% |
16 |
2.1% |
15 |
0.0% |
31 |
0.0% |
38.4k |
5 |
0.0% |
11 |
0.0% |
6 |
-7.0% |
12 |
0.2% |
11 |
0.0% |
23 |
0.0% |
57.6k |
3 |
0.0% |
7 |
0.0% |
3 |
8.5% |
8 |
-3.5% |
7 |
0.0% |
15 |
0.0% |
76.8k |
2 |
0.0% |
5 |
0.0% |
2 |
8.5% |
6 |
-7.0% |
5 |
0.0% |
11 |
0.0% |
115.2k |
1 |
0.0% |
3 |
0.0% |
1 |
8.5% |
3 |
8.5% |
3 |
0.0% |
7 |
0.0% |
230.4k |
0 |
0.0% |
1 |
0.0% |
0 |
8.5% |
1 |
8.5% |
1 |
0.0% |
3 |
0.0% |
250k |
0 |
-7.8% |
1 |
-7.8% |
0 |
0.0% |
1 |
0.0% |
1 |
-7.8% |
3 |
-7.8% |
0.5M |
– |
– |
0 |
-7.8% |
– |
– |
0 |
0.0% |
0 |
-7.8% |
1 |
-7.8% |
1M |
– |
– |
– |
– |
– |
– |
– |
– |
– |
– |
0 |
-7.8% |
Max.(1) |
230.4kbps |
460.8kbps |
250kbps |
0.5Mbps |
460.8kbps |
921.6kbps |
(1) UBRRn = 0, Error = 0.0% |
Table 3. Examples of UBRRn Settings for
Commonly Used Oscillator Frequencies
Baud Rate [bps] |
fosc = 8.0000MHz |
fosc = 11.0592MHz |
fosc = 14.7456MHz |
U2X0 = 0 |
U2X0 = 1 |
U2X0 = 0 |
U2X0 = 1 |
U2X0 = 0 |
U2X0 = 1 |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
2400 |
207 |
0.2% |
416 |
-0.1% |
287 |
0.0% |
575 |
0.0% |
383 |
0.0% |
767 |
0.0% |
4800 |
103 |
0.2% |
207 |
0.2% |
143 |
0.0% |
287 |
0.0% |
191 |
0.0% |
383 |
0.0% |
9600 |
51 |
0.2% |
103 |
0.2% |
71 |
0.0% |
143 |
0.0% |
95 |
0.0% |
191 |
0.0% |
14.4k |
34 |
-0.8% |
68 |
0.6% |
47 |
0.0% |
95 |
0.0% |
63 |
0.0% |
127 |
0.0% |
19.2k |
25 |
0.2% |
51 |
0.2% |
35 |
0.0% |
71 |
0.0% |
47 |
0.0% |
95 |
0.0% |
28.8k |
16 |
2.1% |
34 |
-0.8% |
23 |
0.0% |
47 |
0.0% |
31 |
0.0% |
63 |
0.0% |
38.4k |
12 |
0.2% |
25 |
0.2% |
17 |
0.0% |
35 |
0.0% |
23 |
0.0% |
47 |
0.0% |
57.6k |
8 |
-3.5% |
16 |
2.1% |
11 |
0.0% |
23 |
0.0% |
15 |
0.0% |
31 |
0.0% |
76.8k |
6 |
-7.0% |
12 |
0.2% |
8 |
0.0% |
17 |
0.0% |
11 |
0.0% |
23 |
0.0% |
115.2k |
3 |
8.5% |
8 |
-3.5% |
5 |
0.0% |
11 |
0.0% |
7 |
0.0% |
15 |
0.0% |
230.4k |
1 |
8.5% |
3 |
8.5% |
2 |
0.0% |
5 |
0.0% |
3 |
0.0% |
7 |
0.0% |
250k |
1 |
0.0% |
3 |
0.0% |
2 |
-7.8% |
5 |
-7.8% |
3 |
-7.8% |
6 |
5.3% |
0.5M |
0 |
0.0% |
1 |
0.0% |
– |
– |
2 |
-7.8% |
1 |
-7.8% |
3 |
-7.8% |
1M |
– |
– |
0 |
0.0% |
– |
– |
– |
– |
0 |
-7.8% |
1 |
-7.8% |
Max.(1) |
0.5Mbps |
1Mbps |
691.2kbps |
1.3824Mbps |
921.6kbps |
1.8432Mbps |
(1) UBRRn = 0, Error = 0.0% |
Table 4. Examples of UBRRn Settings for
Commonly Used Oscillator Frequencies
Baud Rate [bps] |
fosc = 16.0000MHz |
fosc = 18.4320MHz |
fosc = 20.0000MHz |
U2X0 = 0 |
U2X0 = 1 |
U2X0 = 0 |
U2X0 = 1 |
U2X0 = 0 |
U2X0 = 1 |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
UBRRn |
Error |
2400 |
416 |
-0.1% |
832 |
0.0% |
479 |
0.0% |
959 |
0.0% |
520 |
0.0% |
1041 |
0.0% |
4800 |
207 |
0.2% |
416 |
-0.1% |
239 |
0.0% |
479 |
0.0% |
259 |
0.2% |
520 |
0.0% |
9600 |
103 |
0.2% |
207 |
0.2% |
119 |
0.0% |
239 |
0.0% |
129 |
0.2% |
259 |
0.2% |
14.4k |
68 |
0.6% |
138 |
-0.1% |
79 |
0.0% |
159 |
0.0% |
86 |
-0.2% |
173 |
-0.2% |
19.2k |
51 |
0.2% |
103 |
0.2% |
59 |
0.0% |
119 |
0.0% |
64 |
0.2% |
129 |
0.2% |
28.8k |
34 |
-0.8% |
68 |
0.6% |
39 |
0.0% |
79 |
0.0% |
42 |
0.9% |
86 |
-0.2% |
38.4k |
25 |
0.2% |
51 |
0.2% |
29 |
0.0% |
59 |
0.0% |
32 |
-1.4% |
64 |
0.2% |
57.6k |
16 |
2.1% |
34 |
-0.8% |
19 |
0.0% |
39 |
0.0% |
21 |
-1.4% |
42 |
0.9% |
76.8k |
12 |
0.2% |
25 |
0.2% |
14 |
0.0% |
29 |
0.0% |
15 |
1.7% |
32 |
-1.4% |
115.2k |
8 |
-3.5% |
16 |
2.1% |
9 |
0.0% |
19 |
0.0% |
10 |
-1.4% |
21 |
-1.4% |
230.4k |
3 |
8.5% |
8 |
-3.5% |
4 |
0.0% |
9 |
0.0% |
4 |
8.5% |
10 |
-1.4% |
250k |
3 |
0.0% |
7 |
0.0% |
4 |
-7.8% |
8 |
2.4% |
4 |
0.0% |
9 |
0.0% |
0.5M |
1 |
0.0% |
3 |
0.0% |
– |
– |
4 |
-7.8% |
– |
– |
4 |
0.0% |
1M |
0 |
0.0% |
1 |
0.0% |
– |
– |
– |
– |
– |
– |
– |
– |
Max.(1) |
1Mbps |
2Mbps |
1.152Mbps |
2.304Mbps |
1.25Mbps |
2.5Mbps |
(1) UBRRn = 0, Error = 0.0% |