8-bit AVR Microcontroller
Features
- Physical Layer:
- Synchronous Data Transfer
- Bi-directional, Half-duplex Receiver And Transmitter
- Fixed Frame Format With One Start Bit, 8 Data Bits, One Parity Bit And 2
Stop Bits
- Parity Error Detection, Frame Error Detection And Break Character
Detection
- Parity Generation And Collision Detection – Automatic Guard Time
Insertion Between Data Reception And Transmission
- Access Layer:
- Communication Based On Messages
- Automatic Exception Handling Mechanism
- Compact Instruction Set
- NVM Programming Access Control
- Tiny Programming Interface Control And Status Space Access Control
- Data Space Access Control