8-bit AVR Microcontroller

Flash Memory

The embedded Flash memory has four separate sections.

Table 1. Number of Words and Pages in the Flash
Section Size (Bytes) Page Size (Words) Pages WADDR PADDR
Code (program memory) 1024 8 64 [3:1] [9:4]
Configuration 8 8 1 [3:1] -
Signature (1) 16 8 2 [3:1] [4:4]
Calibration(1) 8 8 1 [3:1] -
Note:
  1. 1.This section is read-only.