8-bit AVR Microcontroller

Overview

This section describes the specifics of the interrupt handling of the device. For a general explanation of the AVR interrupt handling, refer to the description of Reset and Interrupt Handling.